Part Number: TPS81256EVM-121 Other Parts Discussed in Thread: TPS81256 , BQ24075 , TPS61027 , TPS61022 Hello,
The input of the TPS81256-EVM is provided by a BQ24070X-EVM. When powered from either the battery or USB, the output of the TPS81256 is 5.0V as expected…
Part Number: TPS81256EVM-121 Dear all,
When customer used TPS82156EVM, abnormal symptoms appeared.
When used under the following conditions, the output voltage (Vout) rises only to 3.6V. ・ Vin = 3.75V ・ Vout = 5V ・ Iout = approx. 200mA (Load is connected…
The TINA model just copies the EVM design: http://www.ti.com/tool/tps81256evm-121. The EVM includes the input cap as we have no idea what people will connect on the input. With your battery, you don't need the large input cap.
You could use our TPS60400…