Part Number: TPSM365R6FEVM Tool/software: I have received TPSM365R6FEVM from Digikey and identify the current consumption from Bench PSU read 14mA from 24V which is deemed excessive compare to datasheet which quoted less than 10uA unloaded current even…
Hi Emil,
We collected the data at a switching frequency of 1000kHz (closest selectable option on EVM for your output voltage of 7.2V from Table 9-1 in the datasheet).
The input current at a load of 40uA for PFM and FPWM (device switching and in regulation…
Part Number: TPSM365R6
Hello, since this module can handle up to 65V on the input, I am concerned about pads 1-4 as the clearances are only ~15.7 mils as shown below:
This is the Ultra Librarian Ecad model downloaded from TI's product page: https:…