Part Number: TPSM82902
Tool/software:
Hi,
I want to use TPSM82902SISR for Vin 12V to vout 2.5V @ Iout 1A.
Power = (12-2.5)*1 = 2.8W
Per datasheet Rthja = 58.2
Ta = 45degC (application specific)
Tj= Ta+(Rthja*Pd)
1) Assuming Rthja = 48…
Part Number: TPSM82902 Tool/software: Hi Team,
I am using TPSM82902SISR for Vin=12V and Vout=1.8V. Please verify the schematics for the same.
Regards,
Shifali N
8875.TPSM82902SISR.pdf
Part Number: TPSM82902 Tool/software: Hi Team
Please help to review the design below and provide your feedback.
Part number: TPSM82902SISR
Input Voltage: 12V
Output Voltage: 2.5V
Load current: 672mA
Application: DDR4 VPP Voltage
Thank…
Part Number: TPSM82902 Tool/software: Hi
For P/N: TPSM82902 IC what is the recommended operating voltage for EN Pin??
Only under Absolute Maximum Ratings is available. where we need to check for maximum EN pin voltage otherthan threshold voltage …
Part Number: TPSM82902 Hi,
Please verify the schematics for Vin = 12V and Vout = 1.8V.
Thanks
/cfs-file/__key/communityserver-discussions-components-files/196/5700.TPSM82902SISR.pdf
Part Number: TPSM82902 Other Parts Discussed in Thread: TIDA-01405 Tool/software: Dear TI team,
Is the TPSM82902 module usable in inverted buck topology, as shown for other modules in the Application Note SNVAA71 for example, or the TIDA-01405 design…
Part Number: TPSM82902 Hi Support Team,
I am planning to design a power supply with the following specifications. Vin=5V Vout=3.3V Tss=5.0ms Temp=30°C Iout=1.8A
We are assuming an output capacitor of approximately 1800uF to accommodate multiple FPGAs…
Part Number: TPSM82902 Tool/software: Hello,
I am using 5 TPSM82902SISR in my design, 3 of them are working:
Vin = 12V, Vout = 1.8V
Vin = 12V, Vout = 0.9V
Vin = 12V, Vout = 2.5V
2 are not working:
Vin = 12V, Vout = 1.0V
Vin = 12V, Vout…
Part Number: TPSM82902 Hello,
Requesting to review the schematics of TPSM82902SISR, Vin, Vout and Iout are mentioned in the document along with schematic.
Link of the document is provided below.
/cfs-file/__key/communityserver-discussions-components…