Part Number: TPSM846C23 Tool/software: Hi
I am using TPSM846C23MOLR in parallel operation but now want to remove slave part to save the cost. Please let me know do I need to remove slave part only or need to remove o/p caps and other circutry of slave…
Part Number: TPSM846C23
Hi Team,
I have done a high current step down converter design using TPSM846C23 power modules.Please see my below requirement and schematics capture for design 1.
Design -1 VIN=5V VOUT=0.65V IOUT=70A FSW=500KHz Vout allowable…
Part Number: TPSM846C23 Other Parts Discussed in Thread: TPSM846E25 , TPS546E25 Tool/software: Hi,
We need a power module with below specifications.
1)Input voltage -5V
Output voltage-0.68V
Load current-100A
With PMbus feature and output voltage…
Part Number: TPSM846C23 Tool/software:
Dear Team,
I am using the TPSM846C23MOLR power module in a stacked configuration for 0.68V @ 70A output. However, I have encountered a voltage issue on one of my boards. The output voltage is expected to be 0…
Part Number: TPSM846C23 Other Parts Discussed in Thread: TPSM8S6C24 Tool/software: Hi ,
I need a power module with below specifications
1. Input voltage-5V
Output voltage-0.68V
Output Current-61.58A
With PMBUS feature and remote sensing
so…
Part Number: TPSM846C23 Other Parts Discussed in Thread: TPS546E25 , TPS544C27 , TPS546C25 , TPS544E27 Tool/software: Hi,
Currently we are using TPSM846C23 part for our design. Input-5V, Output voltage-0.68V and 0.75V & Load current-70A. Requesting…
Part Number: TPSM846C23 Tool/software: We are programming the TPSM846C23 regulator to 0.85V. We notice the VOUT value fluctuates from the programmed value and regulator goes into OFF state.
We are using 'fusion digital power designer' application for…
Part Number: TPSM846C23 Other Parts Discussed in Thread: USB-TO-GPIO2 Tool/software:
Hi Team,
We are using fusion digital power designer tool to change the output of TPSM846C23 to 0.8 from default value. When USB connected, the software is taking…