Part Number: TPD2E2U06 Other Parts Discussed in Thread: TMUX1072 , TS5A623157 , , TPD1E05U06
Team,
The use case is the below: On a PCB an I2C master communicates to an I2C slave over an analog MUX (like TMUX1072, TS5A623157). IEC61000-4-4 Burst events occur…
Part Number: TMUX1072 Other Parts Discussed in Thread: TMUX136 Team, See use case below: -What is the best MUX choice for I2C interface? -Do you advise to use TMUX1072 , TS5A623157 or other?
At the system level it is important that the communication does…
Hafiz, This should be fine. As long as the voltage and frequency levels coming in/out of the ADC/DAC stay within the recommended voltage (Vcc - 5.5V to Vcc) and frequency (BW = 18.3 MHz when Vcc = 5V) specs of the device, this will work for your application…
When looking for an I2C analog switch / multiplexer it's important to understand some of the specifications of the I2C standard:
2-wire open-drain protocol
Voltage levels: 1.2V , 1.8V , 3.3V and 5V
Frequency: Typically ~400kHz but can get as high…
Part Number: TS5A21366 Other Parts Discussed in Thread: TS3USB31E , TS5A9411 , SN74CBT3306 , TS5A623157 , SN74CBT3305C , TS5A63157 Hi,
I need an analog switch with very low OFF capacitance on its output (capacitance during off state).
At the moment I've found…