Part Number: 2N7001T
Hello,
We're designing with the 2N7001T and had a question about the "Input Transition Rise or Fall Rate" specified in the datasheet.
section 6.3 lists the "max input transition rise or fall rate" = 100ns/V.…
Part Number: 2N7001T
[Case:709346]Technical Data Inquiry
SiliconExpert is contracted by our customer to work with their suppliers for accuracy and compliance purposes.
As the part "2N7002" is valid on the datasheet " https://download.siliconexpert…
Part Number: 2N7001T We would like to use the part in the following manner:
Va=1.8V with the option of using a 1.8V or 3.3V input
Vb would be 3.3V
Is this feasable.
Part Number: 2N7001T
In application report SCEA062A related to 2N7001T. I see some comparations between NMOS level shifter and 2N7001T. When talk about 'Vcc isolation", it says that for NMOS solution, when the power supply is at 0V, the IO pins are not…
Part Number: 2N7001T What about the current drive output capability at 100Mbps? Is it 50mA at Vccb = 3.3V?
requirements are: 100Mbps (i.e. 10ns minimum pulse widths), 1ns or less rise/fall times, and 50 Ohm drive or at least be able to put out 50mA with…
Part Number: 2N7001T Dear all,
I would like to ask about 2N7001T.
Our customer is considering using 2N7001T to change the clock signal of 1.8V (20MHz) to the clock signal of 3.3V as shown in the figure below. Can the 2N7001T be used for the above purposes…
Part Number: 2N7001T Dear Sirs
I've noticed the land pads for the 2N7001TDPW package are larger than the solder mask. This is causing some creepage issues in my design. Is the reason for the land pad size for heat dissipation? I'm using this part…
Part Number: 2N7001T Hi Sir,
I only see ESD CDM & HBD from 2N7001T datasheet, and how about machine mode(MM)?
Could you please help to provide it?
Thanks
Part Number: 2N7001T Other Parts Discussed in Thread: SN74LVC1G11 customer reported 2N7001T heat issue.
their user scenario is
VCCA=3.3V, VCCB is 1.8V and 2N7001T input is always "high"..
According to datasheet, the power consumption in 2N7001T…
Part Number: 2N7001T I would like to run up to 100Mbps and drive a 50 Ohm load powered at 3.3V preferably 1.8V. The data sheet shows a typical input slew rate of 100ns/V which seems quite contradictory to the operational bit rate advertised. The plots…