Part Number: ISO7741 Hi toghter,
In the TI Digital Isolator Design Guide SLLA284G it is mentioned to keep the space under the ISOxxxx component free of planes, traces, pads and vias.
In comparison, the application note AN-1109 of Analog Devices, a guideline…
Part Number: ISO7741 Other Parts Discussed in Thread: ISOM8110 , ISO6721 Hi,
We are developing a Energy Monitoring device. Energy Monitoring IC communication pins are directly connected to CC3220MODSF12MOBR (MCU). Neutral will be connected to MCU GND and…
Part Number: ISO7741 Other Parts Discussed in Thread: ISO7740 , ISO7763 Team,
Seeking your help in finding and Alt to P/N ISO7741FDBQ with input pin# 3,4, 5 & 6 be as an output and the output PN# 11, 12, 13 and 14 be as an input, ie the reverse way…
Part Number: ISO7741 Other Parts Discussed in Thread: ISO7763 , ISOW7843 Team,
1- Seeking for an Altenate for P/N ISO7741FDBQ with mirror orientation as per the image below on the right
The original P/N is with 3 to 5 pins as inputs and pin6 as an outpu…
Part Number: ISO7741 Thanks for reading this message.
The HRPWM in C2000's time step is about 150ps class, it is very precise.
But i see that there is a pulse width distortion time in ISO7741 datasheet, so i want to know that if this PWM or other…
Part Number: ISO7741-Q1 Other Parts Discussed in Thread: ISO7741 Hello,
I'm using ISO7741-Q1 (non-F version) in an automotive project.
From Table 8-2 Functional Table it is clear that the output will be HIGH, when VCCI is "powered down (< 1.7V)" and…
Part Number: ISO7741-Q1 Other Parts Discussed in Thread: ISO7741 , Hello TI team,
Could you please help me with the PSICE model of ISO7741FQ, the product webpage contains only the model of ISO7741.
The F-suffix component has default output state "LOW"…
Part Number: TMS320F280039C Other Parts Discussed in Thread: ISO7741 , SYSCONFIG Dear Champs,
I am asking this for our customers.
The user uses F28003x SCI to connect to another MCU via TI ISO7741.
Questions:
1. For TX/RX, does the user needs to use any…
Part Number: ISO7741 Hi TI Experts,
I have an application where we are planning to use multiple ISO7741DW isolators.
The isolators will serve a couple of purposes:
Isolation barrier for "standard" product safety (e.g. UL/CSA/EN 61010-1)
Measure…