Part Number: LM3886 Other Parts Discussed in Thread: TPA3255 Do to recent availability of the LM3886 Audio Amp IC back into inventory after a long period, I am trying to design a 400w Bass guitar Amplifier utilizing 8 LM3886 chips. Referencing the AN…
Part Number: LM3886 Other Parts Discussed in Thread: LM4766 Hi Ti
Due to their special need. The customer need to design LM3886 at non-inverting gain at 4 or less. Also, The LM3886 needs to output 1A to drive an 8 ohm load
I read carefully the article…
Part Number: LM3886 Hello,
I built up a LM3886 with single supply voltage as described in the datasheet application (Figure 3. Typical Single Supply Audio Amplifier Application Circuit).
I added a potentiometer below "Ra" to regulate the bias voltage…
Part Number: LM3886 Other Parts Discussed in Thread: LM2876 Hello,
I'm looking to design a bridge amplifier with the LM3886 (or LM2876) chip.
I found an application circuit in the document "AN-1192 Overture Series High Power Solutions" under chapter…
Other Parts Discussed in Thread: LM3886 Hi TI
I only use LM3886 as a non-inverting/inverting amplifier not audio application. Otherwise LM3886 will turn to audio forum.
Here goes the problem:
Due to their special need. The customer need to design LM3886…
Part Number: LM3886 Hi,
I have attached the application circuit of LM3886T/NOPB from datasheet. Can you confirm that ECA-1CM101I (100uF) from Panasonic can be used as mute capacitance?
Part Number: LM3886 Hello, A few questions regarding LM3886. Assume ambient temperature of 60'C.
1) Assume a LM3886 operating at full power output at ambient temperature 60'C. If I want to measure the highest temperature anywhere on the power amp,…
Part Number: LM3886 Other Parts Discussed in Thread: TPA3255 Hi Team, seeking for your inputs.
Looking to produce a signal that is 100Vp-p (50Vp) in the audio frequency range (1kHz - 36kHz) and able to carry a power of at least 35 watts.
I have a digital…
Part Number: LM3886 Other Parts Discussed in Thread: TLV320AIC20 , Hi,
In our design, we have a CODEC (TLV320AIC20) HDSO+/- output connected to an audio power amplifier(LM3886) to drive a 4ohms or 8ohm speaker. This audio power amplifier supply is directly…
Part Number: LM3886
Hi
This post is related to the operating temperature of LM3886T/NOPB which we use in our design.
As per recommended operating conditions of LM3886T/NOPB, Operating free-air temperature, TA is of -20 to 85degC.
But according to the ordering…