Part Number: LM4040 Hi team, customer want to know the relationship between temperature drift and driver current. and how big the influence is? could you give some suggestions?
Part Number: LM4040-N Other Parts Discussed in Thread: REF35 , Hi Team,
We are using this 3V Shunt voltage reference IC (LM4040BIM3X-3.0/NOPB) in our design. Our input voltage is 3.3V and desired output is 3V 3mA maximum. Using a series resistor of 100ohm…
Part Number: LM4040-N Hi,
The input voltage is 3.3V and trying to generate a 3V reference voltage for MC Vref.
Our 3.3V voltage range can vary +-5% that is from 3.135V to 3.465V.
Is it possible to use LM4040BIM3X-3.0/NOPB part for our application?
Reg…
Part Number: LM4040-N-Q1 Hi Sir,
Why I did not find the operating temperature range for LM4040QCEM3-2.5/NOPB on the datasheet or website?
Could you share the information with me?
Part Number: LM4040 Hi teams,
My customer is considering LM4040C25H5TA and they need the material of relationship between cathode current and output capacity to select the output capacity to be installed on the output side.
Could you please share with us…
Part Number: LM4040
Hi
LM4040A30IDCKR FAB process reliability data lists both Bipolar fab process and Power BiCMOS fab process. Is the fab process for this part changing or is it still bipolar (just made on a new process line)?
Is there a PCN available…
Part Number: LM4040 Hello
We would like to know what are the differences between LM4040DEM3-5.0 and LM4040DEM3X-5.0? TI Web site says it is an additional carrier option; but according to the tape and reel information the carrier is the same for both of…