Part Number: PMP10950 Hi,
I wanna design a power supply with the below inputs.
Vin: 85VAC to 265VAC (50Hz/60Hz)
Output: 72V / 6A-7A (Isolated).
I found the PMP10950 reference design. I need only one output that is 72VDC.
Now, most of the reference designs…
Part Number: PMP10950 I will try to design this refference design. I searched all of the required components of the refference design, but I could not find T501 coded in schmatic, 86H-15015A part number transformer any shopping webside and I cold not find…