Mathis,
UCC28710 can work with cascode structure like PMP11090. However, the inductor and current sensing resistance in your design doesn't meet the UCC287xx PSR controller control law. It won't work. Can you send me your email? I can send you the design…
Part Number: UCC28710 Other Parts Discussed in Thread: PMP11090 Hi,
I am using PMP11090 reference design as power supply for my design. Power Supply requirement is -
Input Voltage - 440V AC
Output Voltage - 24V DC, 1A
While testing using the same reference…
Part Number: UCC28710 Other Parts Discussed in Thread: PMP11090 , , UCC28700 , PMP10937 , UCC28722 Dear Team,
I am looking for a non-isolated HV buck for following specs:
Input range 297Vdc - 402Vdc,
10W / 12V output
Simple, low BOM count, and preferable…