Part Number: PMP20931 Dears,
I found in PMP20931 product folder, the design parameters as below that output current is 29A(107.3W).
The same in the reference design list.
However, in the schematics, the output current is 2.9A.
Please help to check which…
Hi Kohei,
Yes, you are welcome to modify the reference design in anyway you see fit. We have provided it free to be used.
The below PD reference designs use our TPS23753A type 1 PD + PWM controller:
PMP9175: 5V/2.3A Synchronous Flyback
PMP20931: 3.7V…