Part Number: TPS92310 Dear Sir:
Our customer reference PMP6013 to design AC90~130 Vin and DC 21~39 Vout with TRIAC dimming control LED driver. It can turn on 8S LED board , But when we adjust TRIAC( LUTRON CT-603PG) , then it have some flick ,…
Part Number: TPS92310 Dear Sir:
We found a reference design PMP6013 for AC-DC LED driver. It almost meet our requirement besides efficiency(84%) and power factor(94%) , but ,Our customer request PE>85% & PF>95% @120V , Does TPS92310 can…
Hello Jason,
Yes, it can be modified to triac dim however you may not be able to get 13W from that design, transformer and certain component limits. I assume you mean 320 mA not 32 mA? 45V * 320 mA = 14.4W.
You will have to add the input resistor that…