Part Number: UCC28740 Other Parts Discussed in Thread: TPS92314 Hi Team,
We are looking for a suitable device/solution at the following conditions.
*Power factor request vale is mandatory.
[Our Conditions]
Input : 85VAC to 230VAC
Output: 5VDC / 1A(max…
Hi Yunjing! In most of our application examples (see PMP6740 for an example with a similar device) we drive the FET directly with the gate resistor. Normally a diode like the one shown is used for speeding up turn-off and improving efficiency. Would the…
Dear Billy
Thank you so much for quick response.Can you suggest few reference design for my different requirenement where i can use EFD 20/10/7 or EFD 25/13/9 because they are best suitable for my height requirement. I have searched few of them as below…