Part Number: PMP8677 HI I'm TSA of Micro-star. MSI is looking for fly-back solution that output is 12V, and PMP8677 is fit to their requirement.
However, I can't found this EVM board in internal system.
Is it available?
Other Parts Discussed in Thread: UCC28180 , UCC28056 , UCC256402 , PMP22087 , PMP8677 Hi,
Can anyone please suggest for the design of 36 Volt (350 Watt) and 12 Volt (45Watt) AC/DC converter.
Input 90VAC - 265VAC, AC power supply
Output: 36 Volt (350 Watt)…
Barend
C15 is used to filter out noise on this pin. Our documentation has an error and incorrectly shows a resistance for this capacitor value. I've reached out to the designer of PMP8677 to correct this.
The example design in the LM5023 datasheet…