Part Number: PMP9053 Other Parts Discussed in Thread: PMP9608 , , PMP , UCC28910 Hi all,
I tried to follow the power supply reference designs, PMP 9053 and PMP 9608. These two designs are very similar. PMP 9053 outputs 3.3V while PMP 9608 outputs +-3.3V…
Stephane
The specs for transformers like this are the intellectual property of the transformer manufacturer. TI cannot publish the specs without permission.
Sometimes the specs are available from the transformer manufacturer website, you should check…
Part Number: PMP20122 Other Parts Discussed in Thread: PMP12082 , PMP9053 , UCC28C42 , PMP10833 How can i Convert the Same Design into a 3 Phase Input ? Can i add the 3 phase using diodes ? Just like the refference design of your Poly Phase metering design…
The Smart Plug design actually uses a single phase version of pmp9053 ( http://www.ti.com/tool/pmp9053 ).
The transformer is a Renco RLTI-1094. You can contact Renco on engineering@rencousa.com
Hope this helps.Thanks,Billy
Other Parts Discussed in Thread: PMP9053 , PMP9044 Hi,
I'm looking for some references, applications notes and schematics to design a power supply for a RF devices.
The main specs for applications are:
Vin: 230V AC single-phase
Vout: 3.3V DC
Iout<1…