Part Number: SN65LVDS390 What are the thermal resistances junction-to-ambient, junction-to-case, junction-to-board, etc. of SN65LVDS390PW ? What is absolute maximum junction temperature ?
Part Number: SN65LVDS390
Hi,
Can you Please Provide The Below Thermal values for the part number " SN65LVDS390PWR " ?
1)RθJA Junction-to-ambient thermal resistance
2)RθJC(top) Junction-to-case (top) thermal resista…
Part Number: SN65LVDS390 Can you Please Provide The Below Thermal values for the part number " SN65LVDS390 " ?
1)RθJA Junction-to-ambient thermal resistance
2)RθJC(top) Junction-to-case (top) thermal resistance
3)RθJB Junction-to…
Part Number: SN65LVDS390 Hello Team,
My customer is looking for the thermal information for the following devices. This is not found in the datasheet.
SN65LVDS390D SN65LVDS389DBT SN65LVDS2DBVR
Looking forward to your response.
Regards, Renan
Part Number: SN65LVDS390
Hi,
Single ended output of the part SN65LVDS390PWR (pin: 1Y ) is connected to Xilinx MPSoC SelectIO bank. The path was simulated using the IBIS model provided in TI site for choosing the series source termniation for the pin 1Y…
Part Number: SN65LVDS390 Hello,
For the SN65LVDS390PW, what is the recommended configuration for unused LVDS inputs? Pull both inputs to VCC, GND, or leave open?
Thanks,
Damian
Part Number: SN65LVDS390 Hello TI team,
Table 8.3 of the SN65LVDS390 rev. I data-sheet Specifies VIH min = 2 V and VIL max = 0.8V for the inputs of the SN65LVDS390.
It is not clear to me how these levels correlate with the values specifies for VID and VIC…
Part Number: SN65LVDS390 Other Parts Discussed in Thread: TLC5957 , TIDA-060017 , SN65MLVD040 , DS90LV048A Hi,
customer use SPI interface and the distance between the MCU and driver board is about 3m. How to extend the communicating distance?
I promote the…