Part Number: SN74HCS573-Q1 Hello Expert,
Could you provide following input and output logic level information for 3.3V supply case?
Best regards, Kazuki Kuramochi
Part Number: SN74HCS573-Q1 Other Parts Discussed in Thread: SN74LVC1G373 Hi team,
Could you help me to find out a single channel D-type latches?
最小供电电压[VDD(Min.)]
1.65V
最大供电电压[VDD(Max.)]
5.5 V
三态输出[Tristate Output]
yes
…
Part Number: SN74LVC573A Other Parts Discussed in Thread: SN74HCS573 , SN74LVT573 Tool/software: 標準ロジックIC573を使用して5Vから3Vに変換する場合、SN74LV573、SN74LVC573、SN74LVT573、SN74HCS573のどれを選択するのが最適ですか?
Part Number: SN74LVC573A Other Parts Discussed in Thread: SN74HCS573 , SN74LVT573 , SN74AHC573 Tool/software: When converting from 5V to 3V using the standard logic IC573, which of the SN74LV573, SN74LVC573, SN74LVT573, or SN74HCS573 is best to choose…