Hi Jesse
Thank you very much
From the noise spectrum of AP testing, the output noise is white noise, and the noise level of the HP-PWM output pin is 29uVrms, it become 3.5uVrms after RC series filtering circuit. After being amplified by AMP to 2x, the…
Part Number: TAS5719EVM Other Parts Discussed in Thread: TAS5719
1. "We are trying to configure the TAS5719 audio codec's internal PLL clock using a Jetson AGX Xavier development kit."
2. "How do we configure the NVIDIA APE (Audio Processing…
Hi Jess,
Unfortunately, the boards are no longer available to experiment. As I mentioned to you, our manufacturing partner did remove the TAS5719 on one board, where there clearly was inadequate solder. They added more solder and reattached the IC to the…
Part Number: TAS5719 While working towards finding a root cause for why 6 - TAS1519 parts exhibit an intermittency in output audio, colleagues concluded it was not due to the solder stencil, i.e., the amount of solder deposited under the TAS1519. However…
Part Number: TAS5719 Hello,
Regarding the solder stencil and solder mask for the TAS5719 audio power amplifier( S-PQFP package), is tenting vias (solder mask) recommended to prevent solder from wicking into the multiple vias (as recommended by TI)? TI…
Part Number: TAS5719 When using tas5719, we found that different batches behave differently. One batch is normal, and the next batch is overloaded,Please help me see what the problem is? The schematic diagram is as follows in PDF file:
TPS5719.pdf TPS5719…
Part Number: TAS5719 Other Parts Discussed in Thread: TAS5717 Hi Team,
My customer is using TAS5719 for 8W 6 ohms design. The output filter is 22uH + 1uF in BTL mode. Fs either 44.1KHz or 48KHz.
They are measuring the SPL output from our TAS5719 using…
Part Number: TAS5719 Other Parts Discussed in Thread: TAS5717 Is there a diagram or list of the minimum number of connections and external parts necessary to get the TAS5719 up and running in order to access the I2C bus without any of the I2S or any of…