Part Number: TIDA-01057 About reference design for TIDA-01057, schematic and BOM list is described L2 and L5: 3.3μH, but design guide is L2 and L5: 10μH.
Please refer design guide page-14 below.
https://www.ti.com/jp/lit/ug/tiduep0/tiduep0.pdf
…
Part Number: THS4561 Other Parts Discussed in Thread: THS4551 , TIDA-01057 In THS4561 datasheet the THD is shown as
Very Low Harmonic Distortion
HD2: –115 dBc at 2-VPP, 100-kHz
HD3: –110 dBc at 2-VPP, 100-kHz
THS4551 datasheet
HD2: –128…
Part Number: TMS320F28069M Other Parts Discussed in Thread: TIDA-01057 Hi,
TIDA-01507 connect the EQEP1 just to test points, How can these codes working?
// initialize the ENC module encHandle = ENC_init(&enc, sizeof(enc));
// setup the ENC mod…
Hello Dejana,
The ADS8920BEVM generates the necessary voltages for the input amplifiers, ADC, and reference. RVDD is the analog supply voltage, and is a separate voltage from DVDD, which sets the IO voltage levels on the digital pins.
The evaluation board…