Part Number: TPS50601-DIE Hi everybody!
I'm searching for reliability data (MTBF/FIT) and radiation analysis (TID, displacement damage effect) about TPS50601HKH radiation hardened, 6.3-V, 6-A synchronous step-down converter.
I need data about the qualified…
Part Number: TPS50601-DIE Dear TI,
We intend to ues your DC/DC converter with reference TPS50601-RHA in one of our space designs. I currently have the data sheet SLVSD45-December 2015 which contains a link to more detailed info on the SEE effects. Unfortunately…
Part Number: TPS50601-SP Hello,
While testing two interleaved TPS50601-SP (dual phase) converters at 125degC, I experienced a failure of both devices. The test conditions were 5Vin, 0.8Vout at a total load current of 15 amps. After the failure, the output…
Part Number: TPS50601-SP
I have a customer who as floated a proposed circuit that includes an external bootstrap Schottky from Vin-to-BOOT and an external Schottky catch diode from PH-to-PGND for the basic TPS50601-SP application circuit shown in Figure…
Hi, first time poster on e2e
I am confused in regards to the maximum output current of the TPS50301, is it 3-A or 6-A? At section 8.1 of the datasheet it is stated that : "The device is a 6.3-V, 3-A, or 6-A synchronous step-down (buck) converter with…