Part Number: TPS60210 Hi team,
For TPS6021x, I found the output current specification confusing, see two clippings below. Not sure if its min or max… and what would it mean if its “min”?
Thanks.
Best regards
Yunjing
Part Number: TPS60210 Hi,guys.The following is question i've met about this device .when powered by battery ,ER26500 with range of 2.8V~3.7V, This device itself disspate about 20mA current without output ,keeping 3.3V output voltage .as the SPEC says…
Part Number: TPS60210 Hi Team,
My customer is using TPS60210DGSR and he wants to apply for new material number in his company. He needs ESD rating information and we cannot find it at datasheet. Could team help to provide the information.
Thanks a lot…
Part Number: MSP430F6633 Other Parts Discussed in Thread: TPS60210 , CC1200 We are having problem starting USB PLL when powered with battery cells via TPS60210 on our board.
For tests we are using unmodified C3_EchoToHost example. When powered by JTAG interface…
Other Parts Discussed in Thread: TPS60210 Hi,
In TPS60210's datasheet, it is mentioned "Only ceramic capacitors are recommended for input, output and flying capacitors." I want to kown why?
Can I u se TPS60210 with tantalum capacitor for input…