Part Number: TPS62932 Tool/software: Hi Sir,
here is customer test setup for TPS62932 as below,
using external power supply CH2 to touch VOUT for trigger OVP.
we got SW pin have OVP behavior but VOUT only 4.3V, it not match 115% OVP threshold…
Part Number: TPS62932 Tool/software: Hi Team,
Can you help to check whether TPS62932 can fulfill the following requirement? Thanks.
Vin=12V-18V
Vout= -9V
Iout= 300mA/600mA
Efficiency>80%
BR.
Frank
Part Number: TPS62932 Tool/software: Dear Sir/ Madam
Good day, I am Noli from Tokyo Electron Device.
We purchase 400pcs of TPS62932DRLR from TI store (#T05736035) for our customer's trial production,
however there occured a soldering probem while…
Part Number: TPS62932 Dear Sir/ Madam
Good day, I am Noli from Tokyo Electron Device.
We purchase 400pcs of TPS62932DRLR from TI store (#T05736035) for our customer's trial production,
however there occured a soldering probem while the trial production…
Part Number: TPS62932 Tool/software: Hi Team,
We are using this DC-DC Converter part P/N: TPS62932DRLR in our current design, we got some comments from reviewer on stability.
Please provide the stability report on the same for below mentioned cases…
Part Number: TPS62932 Tool/software:
Kindly review the design of the TPS62932 buck regulator and confirm its correctness. A block diagram is attached for your reference.
Part Number: TPS62932 Tool/software: I am struggling to figure out the issues with my TPS62932 circuit. I would like to take 24 V in and buck down to 5 V. I had the circuit working at one point but it seems to be very intermittent. Either one of three…
Part Number: TPS62932 Other Parts Discussed in Thread: TPS62933 Tool/software: Issue Description:
Designed a DC-DC converter for a specific application.
The converter worked fine initially but encountered an issue when the BMS wire was connected…
Part Number: TPS62932
Tool/software:
V(IN_MAX)=12V, f_sw =500KHz, I(OUT_MAX)=2A,V_OUT=6V,K=0.4=(∆I_L)/I_(OUT_MAX)
I calculated the inductor base on above condition.
Why in webench showing 12 uH? But I calculate using formula it coming 8.2 uH?…