Part Number: TPS71550
Hi, Considering the below ckt. Will LDO & the sensor work, as they are not wrt the real ground? drv5056 is the sensor. If yes, what should be taken care for the input capacitance of the LDO?
Part Number: TPS71550-DIE Other Parts Discussed in Thread: TPS715 Hi,
I need to simulate the performance of the part number TPS71550 for a 12V to 5V LDO application. I'm unable to simulate this part number because only encrypted SPICE models are available…