Part Number: TXB0106 Other Parts Discussed in Thread: TXU0304 , TXB0304
Dear,
I use TXB0106 for SPI level shift from 1.8V to 1.2V.When clock data rate is 20M,out waveform is incorrect
The out waveforms are as follow.
input is 20M,output is10M,the output…
Part Number: TXB0106 Hi experts team
In the application circuit, do we recommend to add the serial resistors between MCU and TXB0106? Like 22ohm or 30ohm.
Part Number: TXB0106 Other Parts Discussed in Thread: PCA9535 , TXU0304 , TXU0104 , TXU0204 HI
We are using the TXB0106 in unidirectional operation as shown in the document below.
VCCA is 1.8V and VCCB is 3.3V. The inputs, CELL($)_LT_1V8_VREG, are outputs…
Part Number: TXB0106 Other Parts Discussed in Thread: TXU0304 , TXB0302 , TXB0304 Hi, TI support team
My customer is developing a product using the TXB0106.
It is used as a level shifter for SPI communication.
They are being converted to 1.8V and 3.3V…
Part Number: TXB0106 Other Parts Discussed in Thread: TXU0304 , SN74AXC4T774 Hi,
Planning to use Level Translator for SPI interface for translation between 1.2V to 1.8V, planning to use TXB0106 device. Few questions with regard to this
1.Is this good to…
Part Number: TXB0106 Other Parts Discussed in Thread: TXU0304 , TXU0202 , TXU0101 , SN74LVC125A , SN74AXC4T245 , SN74LVC2G34 Hello,
I'm trying to interface a modem (uBlox SARA 422S) to an ATmega1284P through a SPI/RS232 transceiver (PI7C9X760).
1.8V …
Part Number: TXB0106 Hi Team,
I make a calculation about current consumption.
And i want to know if I understand about TXB0106's datasheet.
In TXB0106 datasheet,
Maximum current is 100mA.
And Electrical Characteristics sheet, there is also current…
Part Number: TXB0106 Other Parts Discussed in Thread: TXB0108 , Hi,
Can I use TXB0106 or TXB0108 for SD card level translation from 3.3V to 1.8V?
Thanks, Uday