Part Number: UC1843-HIREL
I am not able to get the part no of transformer shown in the application circuit " OFFLINE FLYBACK REGULATOR" Page No : 8.
My output voltage requirement is +12V Dc, -12 VDC and 32 V DC.
Part Number: UC1843-HIREL Good Afternoo,
Please help us understand what the class type for both the 5962-8773901XA and 5962-8680601EA is?
The DLA drawing allows for either device Class M or Q and without the third digit in the suffix present, I cannot…
Other Parts Discussed in Thread: UC1525B , UCC2897A , UC1823 , LM5026 , UCC2891 , LM5025 , LM5034 , UC1825-SP , UC1825 , UC1843-HIREL Hi,
One of my customer wants to use the UC1525B for an active clamp forward application. Given that it has 2 PWM outputs with adjustable…