Dear TI support team,
I am looking for a voltage amplifier with the following specifications:
input voltage = 3.3 to 5 V,
output voltage = upto 1000 V,
frequency = 20 to 30 kHz
current = 5 to 10 mA.
Kindly suggest a suitable product
Best Regards,
William