Other Parts Discussed in Thread: INA253, INA240
Can "INA2191A1" be used for a solenoid and valve control application? Do we then need to add any additional protection to the component?
If it can't be used, can you suggest a component that we can use which is currently available in high volumes with these requirements:
Supply voltage: 3.3V.
Gain: about 20V/V.
Common-mode range: from below zero to at least 40V.
Preferable: Small package and low price.