Other Parts Discussed in Thread: TLV1811, UCC27531, TLV1805, OPA2991
We need to solve industrial digital output:
- Spuuly voltage:VDC: 12 - 30.
- Output: Low: 0 – 3 V, High: VDC – (VDC - 2 V).
- Input: Low: 0 V, High: 3.3 V (MCU).
- Operating output current up to 10 mA.
- Push-pull.
- Short resistant to GND or to VCC, continuous, auto recovery.
- Slew rate: 0.5 - 5 V/us. (Reduced edge speed for lower reflections and crosstalk on 200 m cable). Maximum data rate: 10000 baud.
- ESD (EN 61000-4-2) and EFT (EN 61000-4-5) protection.
Now we have following solution (VIO = 10 – 30 V):

But we registered several burnouts of OPA2196 during product assembly and testing.
I try to find solution. I found OPA2991QDGKRQ1 (slightly higher abs. max. voltage and better ESD protection). But I feel, there can be better solution.
Now we have new requirement: Short resistant to voltage level of 60 V (with auto recovery). Operating voltage remains 10 – 30 V.
I am considering to return to historical implementation:

... and to add source and sink current limit. Also change output FET to 60 V.
I can't use eFuse, eg. TPS26600, because there is too large turn on time, when driving UVLO or #SHDN pin.
Can you suggest better implementation, please?