Part Number: TLV2197-Q1
Other Parts Discussed in Thread: OPA2197-Q1, OPA2320-Q1, OPA2192-Q1,
Hi team,
Could you please help recommend a device?
Requirements:
- Vcc > 5V
- Vos < 2mV
- Ios <25 pA
- Ib < 25pA
- CMRR >105 dB
- PSRR > 95 dB
- Iout > 10mA
- ESD > 2000V
- tor < 100ns
- GBW > 1MHz
- SR >10 V/us
- automotive
- temperature compensation
Thanks,
Brian