Part Number: TLC372
Other Parts Discussed in Thread: LM2903-N, LM2903, TLV1702, TLV1822, LM393
Hi Team,
Do we have an alternative device in DIP package besides the LM2903P?
1) Pin compatibility and the same design, i.e. THT, because we do not want to or cannot redesign existing PCBs
2) Temperature range, i.e. -40°C ... +85°C
3) Voltage supply range, i.e. 2...18 V must be covered
4) Current consumption without load, i.e. 300 µA at Vdd=5V and TA=25°C
5) Input voltage range, i.e. 0...Vdd-1.5
Thank you,
Daria