Other Parts Discussed in Thread: INA333, LM234, OPA388, OPA387
Tool/software:
I request your recommendation for an instrumentation amplifier suitable for use with a high-pressure sensor (part number: NPI-15B-352ah) that requires constant current excitation.
The specific requirements for the sensor are as follows:
- Input Excitation: 1.0 mA
- Full Scale Output: Minimum 170mV and Typical 200mV
Could you please suggest an appropriate instrumentation amplifier along with current source that meets these specifications? if available, please provide a reference circuit to facilitate the integration of the amplifier with the sensor.
Thank you for your time and support
regards,
Chandra