Other Parts Discussed in Thread: LM339LV, LM339LV-Q1, LM2901AV, LM2901, LM339, LM393LV
Tool/software:
Dear staff
How would the LM339LV(-Q1) react when it is unpowered (supply voltage=0)
and inputs are tied to a non-ground positive source, 0V < V+ < +6V and/or 0V < V- < +6V (following the abs. max.) for an extended amount of time ?
How would the LM339LV(-Q1) react when it is unpowered (supply voltage=0)
and inputs are tied to a non-ground negative source, -1V < V+ < 0V and/or -1V < V- < 0V with a R > 1K resistor for an extended amount of time ?
This case would also be consistent with the abs. max. ratings, since current draw is less than 1mA.
Regarding powered LM339LV(-Q1), i.e. 1.8V <= supply voltage < +6V,
how would it react when inputs are tied to a non-ground negative source, -1V < V+ < 0V and/or -1V < V- < 0V with a R > 1K resistor for an extended amount of time ?
This case would be consistent with the abs. max. ratings, too, since current draw is less than 1mA.
Best regards