Part Number: TAS2505-Q1
Hello team,
The TAS2505-Q1 mounted on our board has stopped outputting sound at some point and continues to output a certain DC offset. Could you please tell us the possible cause of this problem?
The specific conditions are as follows
Output of SPKP and SPKM
SPKP: DC 1.2V
SPKM: DC 0.9V
The voltage on both pins remains unchanged at the above level even when input via I2S to play sound.
Short-circuited to GND
SPKM and GND terminals are shorted. approx. 0ohm
SPKP and GND terminals are not shorted. approx. 0.9kohm
The power supply voltage and its current
SPKVDD: 4.82V 1.4A
IOVDD: 3.14V 0.17A
AVDD: 1.76V 0.017A
DVDD: 1.75V 0.033A
*Currents are approximate.
Supplemental information
Both SPKP and SPKM are located on pins next to the 13V power supply on the connector.
We would appreciate it if you could let us know if this occurs when SPKP and SPKM are connected to the 13V power supply.