The datasheet for the TLC251 refers to "extremely high input impedance," but fails to quantify this. Are we talking 100MΩ, 1GΩ, 100GΩ or...?
I'm just looking for a very high input impedance buffer to sit across the lower end of an EHT voltage divider and the ADC input of a microcontroller. Ideally, I need in excess of 1GΩ, to avoid making any significant change to the effective value of the resistor across which I will be measuring the voltage.