Hi,
I am designing DAC interface in my board. Board is having DAC8811 and OPA277. I want to connect the output of amplifier to Re-construction filter. Then, the load should be matched with 50 Ohm Impedance. Please select the right part for the design and send it to me.
The specifications are;
- Output voltage : +/-5V
- Type of signal : Arbitrary, Sine
- Operating mode : Burst, Frequency sweep
- Frequency range of o/p signal : 2kHz-30kHz
- Output impedance : 50Ω
Magalingam