Hi all,
We are currently implementing a prototype circuit which has extensive use of Op Amps.
Linear LT1007 and LT1012 are the original choices but we decided to switch over to TI Op Amps,
Please recommend suitable equivalent TI op amps.
LT1007
4.5nV/√Hz 10Hz Noise
3.8nV/√Hz 1kHz Noise
0.1Hz to 10Hz Noise, 60nVP-P Typical
11V/µs Min Slew Rate
25µV Max Offset Voltage
117dB Min CMRR
LT1012
Offset Voltage: 25µV Max
CMRR: 114dB Min
Noise, 0.1Hz to 10Hz: 0.5µVP-P
0.1 V/µs Min Slew rate