Other Parts Discussed in Thread: TINA-TI,
Tool/software: TINA-TI or Spice Models
This opamp is configured as unity gain and realized in a pcb, when operated with VCC=3.1V. now output linearly varies with +ve input upto 1.7V and beyond 1.7V as input the linear relation is lost and output stays at 1.7V.
Need to reason the cause for this problem as TLV333 is featured as Rail-to-Rail Input/Output in datasheet, if this is the actual limitation of TLV333, need information of part that can be used as rail-to-rail input/output for 3.1V operating voltage.