I'm looking for a tiny FET op-amp for a photodiode preamplifier application.
1. Single Supply - 3 volts typical.
2. Low input current comensurate with JFET input op-amp, 10 pA typical.
3. At lease 4 MHz Gain Bandwidth Product.
4. For use in battery powered application, low Iq.
5. Rail-to-rail.
6. Shutdown pin.
7. Single ok.
8. Die form ok.
The TLV9061 is perfect and is 0.8 mm x 0.8 mm, packaged, except it's a little too big (I'm hoping for 0.5 mm x 0.5 mm).