Part Number: OPA2356
The datasheet contains a note stating that Continuous currents above 60mA are not recommended. This implies parameters in the table of electrical characteristics with currents greater than 60mA should only be observed with pulsed loading conditions in an application . What pulse width or pulse duration would be considered safe for parameters such as Voltage Output Swing, Output Current Continuous, Maximum output Peak Current and Short Circuit Current?
Thank you.