Hi tech support
Currently i am designing in line current motor measurement in three phase inverter with DC supply voltage 350VAC and expected VL-L 220Vrms and IL 1000Amps Peak for 3phase AC induction motor, which Ti's solution for this type application
I have read TIDA-00445 200A Shunt-Based 200A Peak Current Measurement Reference Design Using Isolation Amplifier and INA240.
bit confusing or too careful playing with high voltage and high current
Pliz help
Br
Abdin