To TI E2E,
We are using the LMC6081 in a transimpedance configuration with a feedback resistor of 500M and feedback capacitor of 3pF. The sensor on the input is a silicon photo detector with a resopnsivity of 150V/microwatt @532nm, capacitance of 500 – 600pF and a shunt resistance of 1GOhm. This is being made for us by the detector manufacture who wire bond the detector, LMC6081 die, resistor and capacitor and is mounted inside a TO-5 package with a glass window. We are having a low yield of passing units because of various noise failures.
The types of noise were getting are popcorn, dc jumping, drop outs and burst. The output signal level is in the hundreds of millivolts and the noise levels are around 30 to80 microvolts. Time scale is 30 minutes, sampling at 0.5 seconds. I can provide data plots if needed.
Do you know of any noise issues with the LMC6081? What type of noise test screening is done on the die at TI? Can you help provide some assistance in understanding the failure modes (likely causes and possible fixes).
Regards,
Bob Daniels