Hello everyone,
For certain application, we need analogue output complying with following characteristics
- Basic output from DAC60004
- Software selection between:
- Unipolar : 0 Vdc to 10 Vdc
- Bipolar : -10 Vdc to +10 Vdc
- Output load driving capability of 100 mA
Attached herewith is a hand-drawn schematic for the same.
I would be much obliged to get validation of schematic, much on passives selected.
NOTE: I am very much in debt to
- Rahul Prakash for suggesting a simple selection circuit
- Collin Wells and Ian Williams for a complete clarification on PGA
Best regards,