I'm using the LMP8481-H and want to add transient robustness circuitry. Does the max differential voltage of 667 mV (data sheet paragraph 9.1.1) also apply to the -H version? The -H has a Vsense max of 0.133 mV and I want to verify that its capable of not being damaged with a voltage over 0.133 and less than 0.667 mV.