Customer would like to implement a OCP function with high DC bus to realize quick fault response time once OC event.
Do we have INAxxx product or roadmap that can support such application? it looks the INAxxx device needs to sustain the voltage rating up to 600V at least.
application: HV Motor Drive
Function: OC Protection
Watts: 100W to 20KW
DC Bus Voltage: 400V