Other Parts Discussed in Thread: LMH3401
1) What is the available large signal Flat gain (0.1 to 0.2 dB flat) of the LMH5401 for a DC coupled (0 Hz) to ~ 2 GHz & also 2.5 GHz application
1A)- 1VP-P output
1B)- 2VP-P output
1C) 0.5v PP output
- Configuration is Single ended input to Differential output
2) What is the available large signal Flat gain (0.1 to 0.2 dB flat) of the LMH3401 for a DC coupled (0 Hz) to ~ 5.1 GHz application
1A)- 1V P-P output
1B)- 2V P-P output
1C)-0.5V P-P output
Configuration is Single ended input to Differential output