Hi,
I need an amplifier circuit for driving an inductive load (Inductive coil). Inductance value range is 150mH to 200mH at 50Hz. Overall impedance range of the load is 15Ohm to 25Ohm. Circuit has to operate from a 24V single supply. . Excitation signal is a pure sine wave of low frequency (10Hz to 20Hz). The inductive load has to be drive at a constant current of 500mA. Please suggest a power amplifier IC with current limit.
Regards
ACR