Hi team
As a prerequisite
Due to our circuit design, THS3491 has a peak current of 750mA and a steady state of 50mA. The power supply conditions are Hi = 12.5V and Low = -4.5V.
Q1.
Please tell me the required number of vias when designing with the prerequisites.
Is it necessary to place 5 points of thermal pad via design φ0.2mm from the data sheet? Also, please tell me the reason for this via design.
Q2.
With our board mounting, the minimum via diameter is φ0.3 mm. Considering the opening area of the metal mask, only one via can be placed under the thermal pad.
At this time, when designing with the preconditions, is the number of vias sufficient with one via of φ0.3 mm? How many do you need if you don't have enough?