AMC1301: Alternative devices

Part Number: AMC1301

Dear Sir/Madam,

We use AMC1301 isolation IC for our product. Given the shortage of stock, could you help us determine what available product we can replace it with?
Or is it possible to get AMC1301? We would need 200 pieces

Thank you in advance!

Bests.: Adam Toth

  • Hi Adam,

    Many devices in this family are pin-to-pin compatible and may be a short-term option.  Consider looking for any of the following as well.  Note that we can't control or help with stocking through E2E.

    AMC1300±250-mV input, reinforced isolated amplifier with high CMTI for current sensing
    AMC1301±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing
    AMC1300B-Q1Automotive ±250-mV input, reinforced isolated amplifier with high CMTI for current sensing
    AMC1301-Q1Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier
    +/-50mV devices are also P2P, but have different input ranges:
    AMC1302±50mV-Input High-Precision Reinforced Isolated Amplifier for Current Sensing
    AMC1302-Q1Automotive ±50mV-Input High-Precision Reinforced Isolated Amplifier for Current Sensing