Hello,
I am working on a ‘video circuit’ that takes the output of a Log Amp, adjusts Gain and offset, and drives the signal differential over twisted pair wires. The output differential driver must drive 50 ohms. Assuming the twisted pair characteristic impedance is 100 ohms, I will place a 100 ohm resistor across driver output. I must drive the differential pair +/- 1V. Accounting for a back termination, the driver should be able to drive +/- 2V.
The Log Amp output will be from DC to perhaps hundreds of Kilohertz. Differential video output rise time must be < 30ns. Fall time < 100ns. Recovery time < 250ns.
Do we have a solution that can be used for this application?
Regards,
David